Search Catalog
      GO   
 Bestact Products    Heavy Duty Limit Switches
Bestact Products > Limit Switches > Heavy Duty Limit Switches > View Items  

Heavy Duty Limit Switches

Check up to five results to perform an action.

High Reliability Superior to That of Non-Contact Type by Employing Double and Triple Barriers. Best Suited for Heavy Duty Application due to Outstanding Environmental Immunity

Features
  1. Complete floodtight and gas resistance: Outstanding environmental immunity is assured by employing floodtight, corrosion-resistant construction and through use of hermetically sealed contact.
  2. Long-term maintenance free : This is achieved through the combination of the actuator exhibiting high mechanical strength as well as internal vane-action magnetic proximity switch featuring high electrical reliability, assuring long-term maintenance-free operation.
  3. Powerful contact: Inductive load of 115VDC 0.3A can be directly controlled without using an amplifying relay or protective circuit.
  4. No contact chattering : Since large actuator movement is considered in design, the switch is not ill-affected by operational shock or vibration. Therefore, electrical circuit can be simplified.
Typical Applications
  • Steel plant equipment
  • Large-size transportation machinery
  • Material handling equipment
  • Cement producing equipment
Types with # such as PSKU-#R25A can vary depending upon the contact arrangement 2NO [200], 2NC [020], 1NO1NC [110]





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 5 of 5 1 

Type

Type of Actuation

PSKU-R25CB Cylindrical Roller Lever (Horizontal Mounting)
PSKU-R25CV Cylindrical Roller Lever (Vertical Mounting)
PSKU-R25CE Pull Lever
PSKU-R25CO Pull Lever (Crane Drum) Over-Winding Protection
PIKU-R25CE Pull Lever (One Direction Pull)
  Results 1 - 5 of 5 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

This website uses cookies and other tracking technologies (also known as pixels or beacons) to aid your experience (such as viewing videos), as well as “performance cookies” to analyze your use of this website and to assist with marketing efforts. If you click the "Accept All Cookies" button or continue navigating the website, you agree to having those first and third-party cookies set on your device. If you do not wish to accept cookies from this website, you can choose to not allow cookies from this website by updating your browser preferences. For more information on how we use Cookies, please read our privacy policy.Accept All Cookies