Search Catalog
      GO   
 Bestact Products    Heavy Duty Limit Switches
Bestact Products > Limit Switches > Heavy Duty Limit Switches > Type PSKU-R25CE  

Type PSKU-R25CE, Pull Lever


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

High Reliability Superior to That of Non-Contact Type by Employing Double and Triple Barriers. Best Suited for Heavy Duty Application due to Outstanding Environmental Immunity

Features
  1. Complete floodtight and gas resistance:Outstanding environmental immunity is assured by employing floodtight, corrosion-resistant construction and through use of hermetically sealed contact.
  2. Long-term maintenance free :This is achieved through the combination of the actuator exhibiting high mechanical strength as well as internal vane-action magnetic proximity switch featuring high electrical reliability, assuring long-term maintenance-free operation.
  3. Powerful contact:Inductive load of 115VDC 0.3A can be directly controlled without using an amplifying relay or protective circuit.
  4. No contact chattering :Since large actuator movement is considered in design, the switch is not ill-affected by operational shock or vibration. Therefore, electrical circuit can be simplified.
Typical Applications
  • Steel plant equipment
  • Large-size transportation machinery
  • Material handling equipment
  • Cement producing equipment
Types with # such as PSKU-#R25A can vary depending upon the contact arrangement 1NO [100], 1NC [010], 2NO [200], 2NC [020], 1NO1NC [110]





 Specifications   DEGREES OF PROTECTION (IEC Standard 529)   

Contact Arrangement Available1

1NO (1-way operation)
1NC (1-way operation)

2NO (1-way operation)

1NO1NC (1-way operation)

2NC (1-way operation)

Common Specifications

Enclosure: Floodlight type (IP 56)
Rated insulation voltage: 250V

Rated continuous current: 3A

Operational power ratings: 240VAC 0.5A, 115VDC 0.3A, 48VDC 0.5A

Withstand voltage: 500VAC for 1 minute across contact, 1500VAC for 1 minute across contact to ground

Operating temperature: - 10 to +80°C

Storage temperature: -25 to +90°C

Maximum recommended speed of actuation: 100m/min (Heat-resistant, corrosion-resistant type PSDH is available on order. )

Operating frequency: 3600 times/hour

Mechanical life: 5,000,000 operations or greater

Electrical life: 240VAC 5A making 0.5A breaking 1,000,000 operations or greater (Inductive load)

115VDC 50mA 5,000,000 operations or greater (Inductive load)

Lead-in method: PF 1/2 (13 diameter hole)
1 Change of NO contact to NC contact cannot be done by user.


 MORE IMAGES 

·  Dimensions in mm


Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457