Search Catalog
      GO   
 Bestact Products    Limit Switches
Bestact Products > Limit Switches  
 

Limit Switches


Click on a Product to view details.

Heavy-duty-limit-sw-cat

Heavy Duty Limit Switches

(5)

High Reliability Superior to That of Non-Contact Type by Employing Double and Triple Barriers. Best Suited for Heavy Duty Application due to Outstanding Environmental Immunity

Features
  1. Complete floodtight and gas resistance: Outstanding environmental immunity is assured by employing floodtight, corrosion-resistant construction and through use of hermetically sealed contact.
  2. Long-term maintenance free : This is achieved through the combination of the actuator exhibiting high mechanical strength as well as internal vane-action magnetic proximity switch featuring high electrical reliability, assuring long-term maintenance-free operation.
  3. Powerful contact: Inductive load of 115VDC 0.3A can be ...
FLOODTIGHT TYPE LIMIT SWITCHES

Flood Type Limit Switches

(2)

For Adverse Environments where there is Possible Exposure to Mud Splash, Steam or Oil

Features
  1. Excellent environmental immunity due to application of triple seal. Switch is not ill affected by oil or water immersion into the actuator. Hermetically sealed contact and terminal sections are completely protected by resin mold. Equipped with scraper for prevention of solid-object invasion.
  2. Contact reliability is superior to that of non-contact type. Ultra-high application reliability protects against surge, noise, temperature/voltage fluctuation which eludes that of non-contact type.
Typical Applications

Vehicle equipment and devices, steel plant equipment, paper making equipment, ...

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

This website uses cookies and other tracking technologies (also known as pixels or beacons) to aid your experience (such as viewing videos), as well as “performance cookies” to analyze your use of this website and to assist with marketing efforts. If you click the "Accept All Cookies" button or continue navigating the website, you agree to having those first and third-party cookies set on your device. If you do not wish to accept cookies from this website, you can choose to not allow cookies from this website by updating your browser preferences. For more information on how we use Cookies, please read our privacy policy.Accept All Cookies