Search Catalog
      GO   
 Bestact Products    Flood Type Limit Switches
Bestact Products > Limit Switches > Flood Type Limit Switches > View Items  

Flood Type Limit Switches

Check up to five results to perform an action.

For Adverse Environments where there is Possible Exposure to Mud Splash, Steam or Oil

Features
  1. Excellent environmental immunity due to application of triple seal. Switch is not ill affected by oil or water immersion into the actuator. Hermetically sealed contact and terminal sections are completely protected by resin mold. Equipped with scraper for prevention of solid-object invasion.
  2. Contact reliability is superior to that of non-contact type. Ultra-high application reliability protects against surge, noise, temperature/voltage fluctuation which eludes that of non-contact type.
Typical Applications

Vehicle equipment and devices, steel plant equipment, paper making equipment, accident prevention equipment.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Type

Contact Arrangement

Pretravel

Overtravel

Total Travel

Release Position

Operating Force

Incorporated Bestact Type (Item Type)

PSPE-05E1 1NO 3.5 mm or less 6.0 mm or greater 9.0 mm or greater 1.5 mm or greater 2.1 kgf or less R15, Large-Capacity (For heavy duty)
PSPE-05E2 1NC 3.5 mm or less 6.0 mm or greater 9.0 mm or greater 1.5 mm or greater 2.1 kgf or less R15, Large-Capacity (For heavy duty)
  Results 1 - 2 of 2 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457