Search Catalog
      GO   
 Bestact Products    Multipole Relays
Bestact Products > Multipole Relays  
 

Multipole Relays


Click on a Product to view details.

I/O Helper

I/O Helper Medium- and Large-Capacity Multipole Relays

(2)

Cover a Wide Range of Applications from Low Level to Power Loads Ideal as Additional Relays for PC and Microcomputer Equipment

Features
  1. Can energize with small-capacity transistor output since flywheel diode is integrated. LED is provided and power consumption is as low as 0.7 W per circuit.
  2. Enables direct control of a wide range of loads, thus it is possible to fully compensate for insufficient output capacity of a general purpose PC relay.
  3. Incorporate hermetically sealed contacts to prevent aging, making them ideal for infrequent use applications. They permit high frequency switch ing which is impossible with conventional contact relays.
  4. Can reduce manufacturing time due to fast operational speed ...
plugintype

Plug-in (3-poles) Medium- and Large-Capacity Multipole Relays

(2)

Best Suited as Control Relays where High Reliability is Required

For Steel Plant Equipment, Electric Utilities, Transit Vehicles and Low Level Signals under Severe Operating Conditions.

Features
  1. Excellent performance provided when used for DC solenoid valves and solenoid loads. Without protective circuit components, 1,000,000 operations at 50W load can be ensured.
  2. Maximum reliability can be assured in non- frequent operation.
  3. Direct DC control from 1V 1mA on up to 230VAC.
  4. The hermetically sealed contact design prevents the contacts from deteriorating even in a corrosive environment.
  5. Mechanical failure should not occur since no moving parts such as an armature are ...
Plug-in Type RB3P-GU (3-poles)

Plug-in Type RB3P-GU (3-poles) Multipole Relays

(2)
Best Suited as Control Relays where High Reliability is Required

For Steel Plant Equipment, Electric Utilities, Transit Vehicles and Low Level Signals under Severe Operating Conditions.

Features
  1. Excellent performance provided when used for DC solenoid valves and solenoid loads. Without protective circuit components, 500,000 operations at 50W load can be ensured.
  2. Maximum reliability can be assured in non- frequent operation.
  3. Direct DC control from 24V 1mA on up to 230VAC.
  4. The hermetically sealed contact design prevents the contacts from deteriorating even in a corrosive environment.
  5. Mechanical failure should not occur since no moving parts such as an armature are included.
  6. Applicable at ...

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

This website uses cookies and other tracking technologies (also known as pixels or beacons) to aid your experience (such as viewing videos), as well as “performance cookies” to analyze your use of this website and to assist with marketing efforts. If you click the "Accept All Cookies" button or continue navigating the website, you agree to having those first and third-party cookies set on your device. If you do not wish to accept cookies from this website, you can choose to not allow cookies from this website by updating your browser preferences. For more information on how we use Cookies, please read our privacy policy.Accept All Cookies