Search Catalog
      GO   
 Bestact Products    Panel-Mounted Pushbuttons
Bestact Products > Pushbutton Switches > Panel-Mounted Pushbuttons > View Items  

Panel-Mounted Pushbuttons

Check up to five results to perform an action.


Note:

  • Knob 3-position unit cannot be manufactured
  • When using with DC circuits, connect odd terminal numbers to (+), and even terminal numbers to (-).




  •     Download PDF Download PDF   
        border="0" Printable Page  
        Email Email This Page  
        Save To Favorites Save To Favorites
      
    Compare Items
       
      Results 1 - 7 of 7 1 

    Type

    Appearance

    Operator

    Color of Button

    Remarks

    PBR-1- Flush head Red Green Black General purpose
    PBR-2- Salient head Red Green Black General purpose
    PBR-7- Halt shrouded head Red Green Black Protection against accidental contact
    PBR-62- Knob 2-position (Knob) Black  
    PBR-52- Cylinder lock 2-position (Cylinder) Chrome plated  
    PBLR- Illuminated lamp head (Globe) Red Green
    • Transformer type
    • Lamp: 6.3V 1W
    • Not approved by UL
    PBR-5- Flush head with cylinder lock (Cylinder) Chrome plated
    • Normal operation when key is rotate to left.
    • Pressing the button and rotating th key to the right will lock the contact in the closed position.
      Rotating to the left will release the lock
    • Rotating the key to the right in the normal position will prevent push-button operation.
      Results 1 - 7 of 7 1 

    Home | Your Privacy Rights | Terms of Use ©2018 Yaskawa America, Inc. All Rights Reserved