Search Catalog
      GO   
 Bestact Products    Plug-in (3-poles) Medium- and Large-Capacity Multipole Relays
Bestact Products > Multipole Relays > Plug-in (3-poles) Medium- and Large-Capacity Multipole Relays > View Items  

Plug-in (3-poles) Medium- and Large-Capacity Multipole Relays

Check up to five results to perform an action.

Best Suited as Control Relays where High Reliability is Required

For Steel Plant Equipment, Electric Utilities, Transit Vehicles and Low Level Signals under Severe Operating Conditions.

Features
  1. Excellent performance provided when used for DC solenoid valves and solenoid loads. Without protective circuit components, 1,000,000 operations at 50W load can be ensured.
  2. Maximum reliability can be assured in non- frequent operation.
  3. Direct DC control from 1V 1mA on up to 230VAC.
  4. The hermetically sealed contact design prevents the contacts from deteriorating even in a corrosive environment.
  5. Mechanical failure should not occur since no moving parts such as an armature are included.
  6. Applicable at different voltage levels.
  7. AC actuated types available on order.
  8. Type RB-3P Recognized in accordance with USA and Canadian standards File No. E154773. For Class I, Division 2 Groups A,B,C,D Hazardous Locations.
Typical Applications
  • Auxiliary sequence
  • Emergency interlock
  • For DC solenoid load controlling (Especially 100VDC or greater)
  • For adverse atmosphere
  • For vehicles
  • For signals
  • For elevators





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Type

Contact Arrangement

Sort by

Incorporated Bestact Type

Operational Power Ratings (lnductive Load)

Min. Operational Power Ratings

Incorporated Bestact Type (Item Type)

RB-3P521LC 2NO1NC N/A 240VAC 1A, 230VDC 0.2A, 115VDC 0.5A 1V 1mA (for R14), 24 V 1 mA (for R15) R15, Large-Capacity (For heavy duty)
RB-3P530LC 3NO N/A 240VAC 1A, 230VDC 0.2A, 115VDC 0.5A 1V 1mA (for R14), 24 V 1 mA (for R15) R15, Large-Capacity (For heavy duty)
  Results 1 - 2 of 2 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457