Search Catalog
      GO   
 Bestact Products    I/O Helper Medium- and Large-Capacity Multipole Relays
Bestact Products > Multipole Relays > I/O Helper Medium- and Large-Capacity Multipole Relays > View Items  

I/O Helper Medium- and Large-Capacity Multipole Relays

Check up to five results to perform an action.

Cover a Wide Range of Applications from Low Level to Power Loads Ideal as Additional Relays for PC and Microcomputer Equipment

Features
  1. Can energize with small-capacity transistor output since flywheel diode is integrated. LED is provided and power consumption is as low as 0.7 W per circuit.
  2. Enables direct control of a wide range of loads, thus it is possible to fully compensate for insufficient output capacity of a general purpose PC relay.
  3. Incorporate hermetically sealed contacts to prevent aging, making them ideal for infrequent use applications. They permit high frequency switch ing which is impossible with conventional contact relays.
  4. Can reduce manufacturing time due to fast operational speed of 5ms or less.
  5. Recognized in accordance with USA and Canadian standards File No. E154773. For Class I, Division 2 Groups A, B, C, D Hazardous Locations.
Typical Applications
  • Addition relays for programmable controllers
  • For dry contact input of servo amplifiers, measuring instruments, etc.
  • I/O interfaces of microcomputer logic
  • Output relays of photoelectric switches, proximity switches, etc.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Type

Capacity Type

Incorporated Bestact Type

Rated Continuous Current

Sort by

Maximum Making Current

Min. Operational Power Ratings

Incorporated Bestact Type (Item Type)

RB-2D2520C Medium-Capacity Type N/A 3 A 240VAC 15A (PF: 0.7) 24V 1mA R25, Medium-Capacity (For heavy duty)
RB-2D520C Large-Capacity Type N/A 5 A 240VAC 30A (PF: 0.7) 24V 1mA R15, Large-Capacity (For heavy duty)
  Results 1 - 2 of 2 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457