Search Catalog
      GO   
 Bestact Products    RIW Series Two Pole IO Relays
Bestact Products > Input/Output PCB Relays > RIW Series Two Pole IO Relays > View Items  

RIW Series Two Pole IO Relays

Check up to five results to perform an action.

Highly Reliable Relays Solving Contact Problems of Mercury Relays

Two pole type I/O relays can supersede mercury relays that are widely used for vehicles and signals. In addition, these highly reliable relays have solved many contact problems that may occur using mercury relays.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Type

Sort by

Contact Arrangement

Rated Operational Current AC

Rated Operational Current DC

Min. Operational Power Ratings

Incorporated Bestact Type (Item Type)

RIW-F25MC 1NO1NC 240V 0.5A (inductive load) 115V 0.3A (inductive load) 24V 1mA R25, Medium-Capacity (For heavy duty)
RIW-G25MC 2NO 240V 0.5A (inductive load) 115V 0.3A (inductive load) 24V 1mA R25, Medium-Capacity (For heavy duty)
  Results 1 - 2 of 2 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457