Search Catalog
      GO   
 Bestact Products    RIU Series I/O Relay Units
Bestact Products > Input/Output PCB Relays > RIU Series I/O Relay Units > View Items  

RIU Series I/O Relay Units

Check up to five results to perform an action.

High Density Mounting Design Incorporating Ultra-High Reliability Relays Ideally Used as I/O Relay Units for Micromputer Boards, PC and NC Control Boards

Features
  1. 4, 8, 10 and 16 contacts per unit, high density mounting design.
  2. Can be energized using TTL electronic level signals or open collector input.
  3. Also available in a photocoupler isolation type.
  4. Minimum space needed due to compact size.
  5. Provided with operational display (LED).
  6. Incorporated features of the relay units:
    • Hermetically sealed contacts assure high long-term reliability even in adverse environments.
    • Large-capacity switching permits direct switching of large magnetic contactors, DC solenoid valves, etc.
    • Surgeless switching The unique breaking mechanism minimizes surge when magnetic coil is opened.
Common Specifications
  • Operating voltage :24VDC or 12VDC
  • Voltage fluctuation range:Rated voltage -15% to +10%
  • Operating temperature range: -10 to +60°C
  • Operating humidity range: 85%RH or less
  • Storage temperature range: -25 to+80°C
  • Vibration resistance : 19.6m/s2 (2G) (10 to 55Hz)
  • Impact resistance : 98.0m/s2 (10G)





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 9 of 9 1 

Type

Appearance

Sort by

Figure

Number of Circuits

Supply Voltage

Contact Configuration

Input Circuit Configuration

Input Signal

RIU-04EC Open 4 12VDC
24VDC
•4NO
•2NO2NC
2 circuits common x 2 •Open collector type (or contact)
RIU-08AC Encased 8 12VDC
24VDC
•8NO
•4NO4NC
•6NO2NC
8 circuits common x 1 •TTL type
•Open collector type (or contact)
RIU-08BC Encased 8 12VDC
24VDC
•8NO 8 circuits common x 1 •TTL type
•Open collector type (or contact)
RIU-08CC Encased 8 12VDC
24VDC
•8NO
•4NO4NC
•6NO2NC
8 circuits common x 1 •TTL type
•Open collector type (or contact)
RIU-08EC Open 8 12VDC
24VDC
•8NO
•4NO4NC
•6NO2NC
2 circuits common x 4 •Open collector type (or contact)
RIU-08FC Open 8 12VDC
24VDC
•8NO
•4NO4NC
•6NO2NC
8 circuits common x 1 •Open collector type (or contact)
RIU-08GC Open 8 12VDC
24VDC
•8NO
•4NO4NC
•6NO2NC
8 circuits common x 1 •TTL type
•Open collector type (or contact)
RIU-10AC Encased 10 12VDC
24VDC
•10NO 10 circuits common x 1 •Open collector type (or contact)
RIU-16AC Encased 16 24VDC •16NO 16 circuits common x 1 •Open collector type (or contact)
  Results 1 - 9 of 9 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457