Search Catalog
      GO   
 Bestact Products    RI Series Auxiliary Relays
Bestact Products > Input/Output PCB Relays > RI Series Auxiliary Relays > View Items  

RI Series Auxiliary Relays

Check up to five results to perform an action.


Bestact AUXILIARY RELAYS FOR ELECTRICAL POWER FACILITIES

FEATURES
  1. High contact reliability Bestact products exceeding 2 million units have been employed under severe environmental conditions, and their ultra high reliability of 4.8 FIT has been obtained from actual field results.
  2. Large contact capacity Since the maximum switching capacity is as large as 30A,trip coil of power circuit breakers can be directly energized. Quick operating times ot 3ms or less enables high-speed breaker actuation.
  3. Incomparable use tor PCB applications A reduction in overall system cost can be realized due to compactness of relays and elimination of wiring/protective devices.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 3 of 3 1 

Type

Contact Arrangement

Continuous Carrying Current Capacity

Min. Operational Power Ratings

Operating Time

Sort by

Releasing Time

RI-B15T2C 1NO 115VDC, 5A 1V 1mA (λse=1x10-9) 3ms (-20 to +60°C) 3ms or less
RI-B15T1C 1NO 115VDC, 5A 1V 1mA (λse=1x10-9) 5ms or less (20°C) 3ms or less
RI-C15T1C 1NC 115VDC, 5A 1V 1mA (λse=1x10-9) 5ms or less (20°C) 7ms or less
  Results 1 - 3 of 3 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457