Search Catalog
      GO   
 Bestact Products    RI Series Medium and Large-Capacity Single Pole IO Relays
Bestact Products > Input/Output PCB Relays > RI Series Medium and Large-Capacity Single Pole IO Relays > View Items  

RI Series Medium and Large-Capacity Single Pole IO Relays

Check up to five results to perform an action.

Highly Reliable Interface Relays for Programmable Controllers, Microcomputer Control Systems

Features
  1. Assures outstanding reliability in circuits of 100VAC/DC or greater as well as in electronic component circuits.
  2. Universal output relay capability. Enables direct control over a wide range from TTL electronic level to large magnetic con tactors or DC solenoid valves.
  3. Requires no output relay board.
  4. Quick action in 5ms or less.
  5. Excellent insulation characteristics. Withstand voltage across coil and contact: 2000VAC or greater. (Medium-capacity type: 1500VAC or greater)
  6. Automatic wave-soldering and cleaning possible.
  7. Small energizing power (Medium-capacity type: 0.4W, Large- capacity type: 0.6W)
  8. Recognized in accordance with USA and Canadian standards File No. E154773. For Class I, Division 2 Groups A, B, C, D Hazardous Locations.
Typical Applications
  • I/O relays for industrial programmable controllers
  • I/O relays for microcomputer modification equipment
  • Trip relays for circuit breakers
  • Recording and transmitting relays for electric power facilities
  • I/O relays for NC/MC controllers





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 6 of 6 1 

Item #

Sort by

Type

Contact Arrangement

Incorporated Bestact Type

Min. Operational Power Ratings

Incorporated Bestact Type (Item Type)

RI-B15MC Large-Capacity Standard Type 1NO N/A 24V 1mA R15, Large-Capacity (For heavy duty)
RI-B15MHC Large-Capacity High Insulation Type 1NO N/A 24V 1mA R15, Large-Capacity (For heavy duty)
RI-C15MC Large-Capacity Standard Type 1NC N/A 24V 1mA R15, Large-Capacity (For heavy duty)
RI-C15MHC Large-Capacity High Insulation Type 1NC N/A 24V 1mA R15, Large-Capacity (For heavy duty)
RI-D25MC Medium-Capacity Standard Type 1NO N/A 24V 1mA R25, Medium-Capacity (For heavy duty)
RI-E25MC Medium-Capacity Standard Type 1NC N/A 24V 1mA R25, Medium-Capacity (For heavy duty)
  Results 1 - 6 of 6 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457