Search Catalog
      GO   
 Bestact Products    Bestact™ Hermetically Sealed Contact
Bestact Products > Bestact Reed Element > Bestact™ Hermetically Sealed Contact > View Items  

Bestact™ Hermetically Sealed Contact

Check up to five results to perform an action.

FEATURES
  1. Sealed with an inert gas, ensuring freedom from aging and influences exerted by external environment.
  2. The twin contact and wiping effect assures outstanding contact reliability, probability of failure is extremely low.
  3. Quick action permits a larger make and break capacity and longer service life.
  4. Can switch both AC and DC, permitting direct control over a wide range from low level load to electromagnetic power load.
      Medium-capacity type : 5V 1mA to 240VAC 0.5A (5A making)
        NEMA Contact Ratings : C300 (AC) and Q150 (DC)
        NEMA HP Ratings : 1/10HP (120Vac), 1/8HP (240Vac)
      Large-capacity type : 1V 1mA to 240VAC 1A (10A making) 230VDC 40W (Solenoid valve)
        NEMA Contact Ratings : C600, B300 (AC), Q300 (DC)
        NEMA HP Ratings : 1/6HP (120Vac), 1/2HP (240Vac)
  5. Small surge/noise during switching of inductive load.
UL RECOGNIZED IN ACCORDANCE WITH USA AND CANADIAN STANDARDS File No. E159361





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Type

Application

Contact Arrangement

Rated Continuous Current

Sort by

Rated Operational Current (NEMA Pilot Duty) AC

R25 Medium-Capacity (For heavy duty) 1NO 3 A 240V 0.5A (180W)
R15 Large-Capacity (For heavy duty) 1NO 5 A 240V 1A (360W)
  Results 1 - 2 of 2 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457