Search Catalog
      GO   
 Bestact Products    Separate Type (PSMS)
Bestact Products > Bestact Magnetic Proximity Switches > Separate Type (PSMS) > View Items  

Separate Type (PSMS)

Check up to five results to perform an action.

Any Number of Combination of Switch Units and Magnet Units to Set up an Effective Detecting System
  • Directly controlled on 100 VDC or greater without power supply unit or amplifying relay
  • No erroneous operations or circuit failure due to noise and surge
  • Contactless detection assures maintenance free operation and long life





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 5 of 5 1 

Type

Unit

Magnet Unit

Rated Sensitive Distance (mm)

Maximum Sensitive Distance (mm)

Contact Arrangement

Enclosure

Incorporated Bestact Type (Item Type)

Sort by
PSMS-R1E1 Large-Capacity Switch Unit PSMS-M105 5 8 to 11 1NO Floodtight type IP67 R15, Large-Capacity (For heavy duty)
PSMS-R2E1 Large-Capacity Switch Unit PSMS-M215 15 16 to 24 1NO Floodtight type IP67 R15, Large-Capacity (For heavy duty)
PSMS-R3E1 Large-Capacity Switch Unit PSMS-M325 25 30 to 40 1NO Floodtight type IP67 R15, Large-Capacity (For heavy duty)
PSMS-R4E1 Large-Capacity Switch Unit PSMS-M450
PSMS-MX70
50
70
65 to 85
100 to 110
1NO Floodtight type IP67 R15, Large-Capacity (For heavy duty)
PSMS-R1G1 Medium-Capacity Switch Unit PSMS-MP10 10 8 to 12 1NO Dust-proof type IP50 R25, Medium-Capacity (For heavy duty)
  Results 1 - 5 of 5 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457