Search Catalog
      GO   
 Bestact Products    Separate Type High-Temp.-Use (PSMS-H, T)
Bestact Products > Bestact Magnetic Proximity Switches > Separate Type High-Temp.-Use (PSMS-H, T) > View Items  

Separate Type High-Temp.-Use (PSMS-H, T)

Check up to five results to perform an action.

Designed for High Temperature, High Humidity Atmosphere; Best among Non-Contact Types. Assuring 130C for Continuous Duty or 180 C for Short Time

Typical Applications

Continuous casting machines, coke ovens.converters, rolling mills, cement curing ovens, refrigerator's internal equipment.

Influence of Ambient Temperature, and Compensation

Where temperature varies widely from the beginning and dur ing operation, the actuating point and return point may change somewhat due to thermal characteristic of the magnetic unit.
For applications requiring higher accuracy, make the compen sation first before mounting.

As for ratings and specifications other than those below, refer to those of standard type in category "Separate Type (PSMS)".





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Type

Sort by

Magnet Unit

Rated Sensitive Distance (mm)

Maximum Sensitive Distance (mm)

Contact Arrangement

Enclosure

Incorporated Bestact Type (Item Type)

PSMS-R2E1H PSMS-M105T
PSMS-M215T
5
15
6 to 9
16 to 24
1NO Floodtight type IP67 R15, Large-Capacity (For heavy duty)
PSMS-R3E1H PSMS-M325T
PSMS-M450T

PSMS-MX70T
25
50

70
30 to 40
65 to 80

100 to 110
1NO Floodtight type IP67 R15, Large-Capacity (For heavy duty)
  Results 1 - 2 of 2 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457