Search Catalog
      GO   
 Bestact Products    Memory Type High-Temp.-Use (PSMM-H, T)
Bestact Products > Bestact Magnetic Proximity Switches > Memory Type High-Temp.-Use (PSMM-H, T) > View Items  

Memory Type High-Temp.-Use (PSMM-H, T)

Check up to five results to perform an action.

Stable Self-Holding Performance at High Temperature, Humid Atmosphere
  • Continuous duty at 130°C
  • Excellent vibration and shock resistance
  • Simplified logic circuit with elimination of external self-holding/seal-in relay
Typical Applications

Continuous casting machines, coke ovens, converters, rolling mills, cement cure ovens, refrigerator's internal equipment.

Influence of Ambient Temperature, and Compensation

Where temperature varies widely from the beginning and during operation, the actuating point and return point may change somewhat due to thermal characteristic of the magnetic unit. For applications requiring higher accuracy, make the compensation first before mounting.

As for ratings and specifications other than those below, refer to those of standard type in category "Memory Type (PSMM)".





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
   
  Results 1 - 1 of 1 1 

Type

Magnet Unit

Rated Sensitive Distance (mm)

Operational Gap Range (mm)

Enclosure

Incorporated Bestact Type (Item Type)

PSMM-R3E1H PSMM-M325T
PSMM-M450T

PSMM-MX70T
25
50

70
10 to 35
10 to 60

10 to 85
Floodtight type IP67 R15, Large-Capacity (For heavy duty)
  Results 1 - 1 of 1 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457