Search Catalog
      GO   
 Bestact Products    High-Precision Vane Type (PSMO-15G)
Bestact Products > Bestact Magnetic Proximity Switches > High-Precision Vane Type (PSMO-15G) > View Items  

High-Precision Vane Type (PSMO-15G)

Check up to five results to perform an action.

Hydraulic Low-Speed Elevator Stop Level Adjustment is a Thing of the Past: with This High-Precision Product You can Enjoy Adjustment-Free Operation.

Typical Applications

Stop level detectors and door-open com mand switches for passenger and freight elevators, stop level detector switches for vertical parking garages, passage point detector switches for transporters, passage detector switches for general industrial machinery.

Super-high precision products with even narrower operational range are also available.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 5 of 5 1 

Type

Contact Arrangement

Sort by

UP-ON

UP-OFF

DOWN-ON

DOWN-OFF

Response

Enclosure

Incorporated Bestact Type (Item Type)

PSMO-15G2 1NC 20 to 29 14 to 24 9 to 18 14 to 24 12 or less Dust-proof type IP50 R25, Medium-Capacity (For heavy duty)
PSMO-15G2S 1NC 20 to 29 - 9 to 18 - 6 or less Dust-proof type IP50 R25, Medium-Capacity (For heavy duty)
PSMO-15G2T 1NC 20 to 29 14 to 24 9 to 18 14 to 24 12 or less Floodtight type IP67 R25, Medium-Capacity (For heavy duty)
PSM0-15G1 1NO 9 to 20 26 to 35 18 to 29 3 to 12 12 or less Dust-proof type IP50 R25, Medium-Capacity (For heavy duty)
PSMO-15G1T 1NO 9 to 20 26 to 35 18 to 29 3 to 12 12 or less Floodtight type IP67 R25, Medium-Capacity (For heavy duty)
  Results 1 - 5 of 5 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457