Search Catalog
      GO   
 Bestact Products    Vane Type (PSMO)
Bestact Products > Bestact Magnetic Proximity Switches > Vane Type (PSMO) > View Items  

Vane Type (PSMO)

Check up to five results to perform an action.

High Detecting Accuracy against Unstable Moving Substances, and Easy to Use
  • Can operate in circuits of 100VDC or greater without any power supply unit or amplifying relay
  • No erroneous operations or circuit failure due to noise and/or surge
  • Contactless design assures long service life and maintenance free operation





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 9 of 9 1 

Type

Capacity

Groove Width mm

Groove Depth mm

Contact Arrangement

Enclosure

Incorporated Bestact Type (Item Type)

PSMO-25G1 Medium-Capacity 24 52 1NO IP50 R25, Medium-Capacity (For heavy duty)
PSMO-25G1T Medium-Capacity 24 52 1NO IP67 R25, Medium-Capacity (For heavy duty)
PSMO-25G2 Medium-Capacity 24 52 1NC IP50 R25, Medium-Capacity (For heavy duty)
PSMO-25G2T Medium-Capacity 24 52 1NC IP67 R25, Medium-Capacity (For heavy duty)
PMSO-05E2 Large-Capacity 5 36 1NC Waterproof type IP67 (only with cable) R15, Large-Capacity (For heavy duty)
PSMO-25E1 Large-Capacity 25 90 1NO Waterproof type IP67 (only with cable) R15, Large-Capacity (For heavy duty)
PSMO-25E2 Large-Capacity 25 90 1NC Waterproof type IP67 (only with cable) R15, Large-Capacity (For heavy duty)
PSMO-25E1T Large-Capacity 25 120 1NO Waterproof type IP67 (only with cable) R15, Large-Capacity (For heavy duty)
PSMO-25E2T Large-Capacity 25 120 1NC Waterproof type IP67 (only with cable) R15, Large-Capacity (For heavy duty)
  Results 1 - 9 of 9 1 

Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457