Search Catalog
      GO   
 Bestact Products    Plug-in Type RB3P-GU (3-poles) Multipole Relays
Bestact Products > Multipole Relays > Plug-in Type RB3P-GU (3-poles) Multipole Relays > Type RB3P-G21DC  

Type RB3P-G21DC


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Best Suited as Control Relays where High Reliability is Required

For Steel Plant Equipment, Electric Utilities, Transit Vehicles and Low Level Signals under Severe Operating Conditions.

Features
  1. Excellent performance provided when used for DC solenoid valves and solenoid loads. Without protective circuit components, 500,000 operations at 50W load can be ensured.
  2. Maximum reliability can be assured in non- frequent operation.
  3. Direct DC control from 24V 1mA on up to 230VAC.
  4. The hermetically sealed contact design prevents the contacts from deteriorating even in a corrosive environment.
  5. Mechanical failure should not occur since no moving parts such as an armature are included.
  6. Applicable at different voltage levels.
  7. AC actuated types available on order.
  8. Recognized in accordance with USA and Canadian standards File No. E154773. For Class I , Division 2 Groups A, B, C, D Hazardous Locations.
Typical Applications
  • Auxiliary sequence
  • Emergency interlock
  • For DC solenoid load controlling
  • For adverse atmosphere
  • For vehicles
  • For signals
  • For elevators





 Specifications   Ambient Temperature   

Contact Arrangement

2NO1NC

Operational Power Ratings (lnductive Load) AC

240V 0.5A

Operational Power Ratings (lnductive Load) DC

115V 0.3A

Min. Operational Power Ratings

24V 1mA

Operating Time

40ms or less (with overlap)

Releasing Time

40ms or less (with overlap)

Vibration Resistance

44.1 m/s2 (4.5G) or greater (0 to 55Hz)

Shock Resistance -- Erroneous Operation

147.0m/s2 [15G] or greater

Shock Resistance -- Breakdown

490.0m/s2 [50G] or greater

Withstand Voltage

1500VAC tor 1 minute (across contacts : 500VAC)

Approx. Weight

110g

Note

  • For details of contact ratings, life, characteristics, etc., refer to the Ratings. Specifications, and Electrical Life.
  • Operating and releasing time are the values at rated voltage (20"C).
  • Each of NO and NC contact operates independently. Therefore, the operating time of NO contact and NC contact may overlap.
  • Values of vibration/shock resistance are obtained when Bestact is equipped with relay retaining band.
  • Incorporated Bestact Type (Item Type)

    R25, Medium-Capacity (For heavy duty)


     MORE IMAGES 

    ·  Coil Specifications

    ·  Ambient Temp. & Operating Voltage (DC Coil)

    ·  Dimensions in mm


    Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

     1-800-YASKAWA (927-5292) or 1-847-887-7457