Search Catalog
      GO   
 Bestact Products    I/O Helper Medium- and Large-Capacity Multipole Relays
Bestact Products > Multipole Relays > I/O Helper Medium- and Large-Capacity Multipole Relays > Type RB-2D520C  

Type RB-2D520C, Large-Capacity Type


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Cover a Wide Range of Applications from Low Level to Power Loads Ideal as Additional Relays for PC and Microcomputer Equipment

Features
  1. Can energize with small-capacity transistor output since flywheel diode is integrated. LED is provided and power consumption is as low as 0.7 W per circuit.
  2. Enables direct control of a wide range of loads, thus it is possible to fully compensate for insufficient output capacity of a general purpose PC relay.
  3. Incorporate hermetically sealed contacts to prevent aging, making them ideal for infrequent use applications. They permit high frequency switch ing which is impossible with conventional contact relays.
  4. Can reduce manufacturing time due to fast operational speed of 5ms or less.
  5. Recognized in accordance with USA and Canadian standards File No. E154773. For Class I, Division 2 Groups A, B, C, D Hazardous Locations.
Typical Applications
  • Addition relays for programmable controllers
  • For dry contact input of servo amplifiers, measuring instruments, etc.
  • I/O interfaces of microcomputer logic
  • Output relays of photoelectric switches, proximity switches, etc.





 Contact Ratings   Characteristics   Ambient Temperature   Coil Specifications (with Polarity)   Product Types & Load Control    Specifications   

Rated Continuous Current

5 A

Maximum Making Current

240VAC 30A (PF: 0.7)

Maximum Breaking Current AC

240 VAC 30 A (PF: 0.4)

Maximum Breaking Current DC

115 VDC 0.6 A, 230 VDC 0.4 A (L/R=100 ms)

Operational Power Ratings (lnductive Load) AC

240VAC 10A ON 1A OFF

Operational Power Ratings (lnductive Load) DC

115VDC 0.5 A, 230VDC 0.2A (L/R =100 ms)

Min. Operational Power Ratings

24V 1mA


 MORE IMAGES 

·  Dimensions in mm

·  Connections


Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457