Search Catalog
      GO   
 Bestact Products    RIU Series I/O Relay Units
Bestact Products > Input/Output PCB Relays > RIU Series I/O Relay Units > Type RIU-08GC  

Type RIU-08GC


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

High Density Mounting Design Incorporating Ultra-High Reliability Relays Ideally Used as I/O Relay Units for Micromputer Boards, PC and NC Control Boards

Features
  1. 4, 8, 10 and 16 contacts per unit, high density mounting design.
  2. Can be energized using TTL electronic level signals or open collector input.
  3. Also available in a photocoupler isolation type.
  4. Minimum space needed due to compact size.
  5. Provided with operational display (LED).
  6. Incorporated features of the relay units:
    • Hermetically sealed contacts assure high long-term reliability even in adverse environments.
    • Large-capacity switching permits direct switching of large magnetic contactors, DC solenoid valves, etc.
    • Surgeless switching The unique breaking mechanism minimizes surge when magnetic coil is opened.
Common Specifications
  • Operating voltage :24VDC or 12VDC
  • Voltage fluctuation range:Rated voltage -15% to +10%
  • Operating temperature range: -10 to +60°C
  • Operating humidity range: 85%RH or less
  • Storage temperature range: -25 to+80°C
  • Vibration resistance : 19.6m/s2 (2G) (10 to 55Hz)
  • Impact resistance : 98.0m/s2 (10G)





 Specifications   Output Specifications   Input Specifications   Figure Specifications   Contact Specifications   

Figure

Open

Number of Circuits

8

Supply Voltage

12VDC
24VDC

Contact Configuration

•8NO
•4NO4NC
•6NO2NC

Input Circuit Configuration

8 circuits common x 1

Weight (g)

300

Note

The connector is supplied with the main unit.
Type RIU-08F, -16A and -10A use a connector that is to be soldered.


 MORE IMAGES 

·  Polarity Table for Wiring

·  Dimensions in mm

·  RIU-08G/E config diagram

·  RIU-08G/F config diagram

·  RIU-08G/G config diagram


 DOWNLOADS 

Input Specifications

Output Specifications (Relay Rating)


Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457