Search Catalog
      GO   
 Bestact Products    RI Series Medium and Large-Capacity Single Pole IO Relays
Bestact Products > Input/Output PCB Relays > RI Series Medium and Large-Capacity Single Pole IO Relays > Type RI-B15MHC  

Type RI-B15MHC, Large-Capacity High Insulation Type


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Highly Reliable Interface Relays for Programmable Controllers, Microcomputer Control Systems

Features
  1. Assures outstanding reliability in circuits of 100VAC/DC or greater as well as in electronic component circuits.
  2. Universal output relay capability. Enables direct control over a wide range from TTL electronic level to large magnetic con tactors or DC solenoid valves.
  3. Requires no output relay board.
  4. Quick action in 5ms or less.
  5. Excellent insulation characteristics. Withstand voltage across coil and contact: 2000VAC or greater.
  6. Automatic wave-soldering and cleaning possible.
  7. Small energizing power (Large- capacity type: 0.6W)
  8. Recognized in accordance with USA and Canadian standards File No. E154773. For Class I, Division 2 Groups A, B, C, D Hazardous Locations.
Typical Applications
  • I/O relays for industrial programmable controllers
  • I/O relays for microcomputer modification equipment
  • Trip relays for circuit breakers
  • Recording and transmitting relays for electric power facilities
  • I/O relays for NC/MC controllers





 Contact Ratings   Characteristics   Note for Installation   Specifications   

Contact Arrangement

1NO

Operational Power Ratings (lnductive Load) AC

240V 1A

Operational Power Ratings (lnductive Load) DC

230V 0.2A, 115V 0.5A

Min. Operational Power Ratings1

24V 1mA
1 For 24V 1mA: In circuit with optcoupler, 5V 10mA can be used.


 DOWNLOADS 

Coil Specifications (With Polarity)


Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457