Search Catalog
      GO   
 Bestact Products    Vane Type (PSMO)
Bestact Products > Bestact Magnetic Proximity Switches > Vane Type (PSMO) > Type PSMO-25E2T  

Type PSMO-25E2T, Large-Capacity


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  



High Detecting Accuracy against Unstable Moving Substances, and Easy to Use
  • Can operate in circuits of 100VDC or greater without any power supply unit or amplifying relay
  • No erroneous operations or circuit failure due to noise and/or surge
  • Contactless design assures long service life and maintenance free operation





 Specifications   DEGREES OF PROTECTION (IEC Standard 529)   How to Use   

Groove Width mm

25

Groove Depth mm

120

Contact Arrangement

1NC

Enclosure1

Waterproof type IP67 (only with cable)

Connecting Method

Cable (2m)

Standard Vane Detected mm2

t2.3x50x135

Operating Temperature

-10 to + 80°C (with cable: -10 to + 60°C)

Storage Temperature

-25 to +70°C

Rated Continuous Current

5 A

Operational Power Ratings

115VDC 0.5A
240VAC 1A

Maximum Making Current

240VAC 30A (PF: 0.7)

Withstand Voltage Across Contacts

800VAC for 1 minute

Withstand Voltage to Ground

1500VAC for 1 minute

Switching Frequency

3600 times/hour
(7200 times/hour -Only applicable for light load such as power relay.)

Mechanical Life

Over 50,000,000 operations

Electrical Life

115VDC 20mA (relay load) 15,000,000 operations
240VAC 20mA (relay load) 30,000,000 operations

Cable

1.25mm2 2 conductors.

Note3

With indicating lamp, available on order.(For type PSMO-25, 100 or 200V only)

Incorporated Bestact Type (Item Type)

R15, Large-Capacity (For heavy duty)
1 Refer to DEGREES OF PROTECTION (IEC Standard 529)
2 Vane size of ferromagnetic structural iron plate.
3 Model with indicating lamp needs appended suffix at end of part number: -4 for 100V and -5 for 200V


 MORE IMAGES 

·  Influence by Environmental Condition

·  Dimensions in mm

·  Operating Characteristics


Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457