Search Catalog
      GO   
 Bestact Products    Vane Type (PSMO)
Bestact Products > Bestact Magnetic Proximity Switches > Vane Type (PSMO) > Type PSMO-25G1  

Type PSMO-25G1, Medium-Capacity


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  



High Detecting Accuracy against Unstable Moving Substances, and Easy to Use
  • Can operate in circuits of 100VDC or greater without any power supply unit or amplifying relay
  • No erroneous operations or circuit failure due to noise and/or surge
  • Contactless design assures long service life and maintenance free operation





 Specifications   DEGREES OF PROTECTION (IEC Standard 529)   How to Use   

Groove Width mm

24

Groove Depth mm

52

Contact Arrangement

1NO

Enclosure1

IP50

Standard Vane Detected mm2

t1.6 x 60 x 100 (t 1.2 or greater)

Operating Temperature

-10 to +50°C

Storage Temperature

-25 to +70°C

Rated Continuous Current

3 A

Operational Power Ratings

115VDC 0.3A
240VAC 0.5A

Maximum Making Current

240VAC 15A (PF: 0.7)

Withstand Voltage Across Contacts

500VAC for 1 minute

Withstand Voltage to Ground

1500VAC for 1 minute

Mechanical Life

Over 100,000,000 operations

Electrical Life

30VDC 20mA (relay load) 15,000,000 operations
The electrical life indicates the value where the black cable is connected to ⊕

Cable

0.75mm2 2 conductors 1m long. (Dustproof type IP 50 without lamp: 2.5m long)

Note3

With indicating lamp, available on order.(For 100 or 200V only)

Incorporated Bestact Type (Item Type)

R25, Medium-Capacity (For heavy duty)
1 Refer to DEGREES OF PROTECTION (IEC Standard 529)
2 Vane size of ferromagnetic structural iron plate.
3 Model with indicating lamp needs appended suffix at end of part number: -4 for 100V and -5 for 200V


 MORE IMAGES 

·  Influence by Environmental Condition

·  Dimensions in mm

·  Operating Characteristics


Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457