Search Catalog
      GO   
 Bestact Products    Separate Type (PSMS)
Bestact Products > Bestact Magnetic Proximity Switches > Separate Type (PSMS) > Type PSMS-R3E1  

Type PSMS-R3E1, Large-Capacity Switch Unit


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  




Any Number of Combination of Switch Units and Magnet Units to Set up an Effective Detecting System
  • Directly controlled on 100 VDC or greater without power supply unit or amplifying relay
  • No erroneous operations or circuit failure due to noise and surge
  • Contactless detection assures maintenance free operation and long life





 Specifications   Operating Method   DEGREES OF PROTECTION (IEC Standard 529)   How to Use   

Magnet Unit

PSMS-M325

Rated Sensitive Distance (mm)1

25

Maximum Sensitive Distance (mm)2

30 to 40

Contact Arrangement

1NO

Enclosure3

Floodtight type IP67

Switching Frequency

3600 times/hour
(7200 times/hour -Only applicable for light load such as power relay.)

Rated Insulation Voltage

250 VAC

Rated Continuous Current

5 A

Maximum Making Current

240VAC 30A (PF: 0.7)

Operational Power Ratings

230VDC 0.05A
115VDC 0.5A

240VAC 1A

Withstand Voltage Across Contacts

800VAC for 1 minute

Withstand Voltage to Ground

1500VAC for 1 minute

Mechanical Life

Over 50 million operations

Electrical Life

240VAC 20mA (relay load) 30 million operations
115VDC 20mA(relay load) 15million operations

Operating Temperature

-10 to +60°C

Note

Only switch units are equipped with a cable of 1 meter long.

Incorporated Bestact Type (Item Type)

R15, Large-Capacity (For heavy duty)
1 Detectable distance when both switch and magnet units are mounted on iron plate at 20°C.
2 Maximum detectable distance between units when switch is mounted on non-magnetic substance at 20°C. (Value range shows performance variation of each product, but not those due to repetitive operations.)
3 Refer to DEGREES OF PROTECTION (IEC Standard 529)


 MORE IMAGES 

·  Operating Characteristics

·  Influence by Environmental & Operation Conditions


Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457