Search Catalog
      GO   
 Bestact Products    Memory Type (PSMM)
Bestact Products > Bestact Magnetic Proximity Switches > Memory Type (PSMM) > Type PSMM-RPE1U  

Type PSMM-RPE1U


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  




Self-Holding Type Magnetic Proximity Switches Make Sequencing Simple

UL LISTED IN ACCORDANCE WITH USA AND CANADIAN STANDARD

File No. E158813
For Class I, Division 2 Groups A, B, C, D



 Specifications   Operating Method   

Magnet Unit

PSMM-MP15U

Rated Sensitive Distance

View
15 (at mounting on non-magnetic substance)

Operational Gap Range

5 to 20 mm (at mounting on non-magnetic substance)

Enclosure1

Dripproof type IP52 (NEMA 2)

Allowable Shock

10 G or less

Allowable Vibration

5 G (10 to 55 Hz) or less

Maximum Response Speed

600 m/min

Rated Insulation Voltage

250 VAC

Rated Continuous Current

5 A

Operational Power Ratings

240VAC 1A, 115 VDC 0.5A (Inductive load)

Min. Operational Power Ratings

24V 1mA

Electrical Life

30,000,000 operations at 240VAC 20 mA Relay
15,000,000 operations at 115 VDC 20 mA Relay

Mechanical Life

Over 100,000,000 operations

Operating Temperature

-10 to +60°C

Storage Temperature

-25 to +80°C

Note

  • This unit should be mounted to non magnetic substance
  • When the switch is used in DC circuit, connect black lead wire of power cable to (+), and white lead wire to (-).

Incorporated Bestact Type (Item Type)

R15, Large-Capacity (For heavy duty)
1 Refer to DEGREES OF PROTECTION (IEC Standard 529)


 MORE IMAGES 

·  Application Examples

·  Operation Characteristics


Home | Privacy | Terms ©2014 Yaskawa America, Inc. All Rights Reserved