Search Catalog
      GO   
 Bestact Products    High-Precision Vane Type (PSMO-15G)
Bestact Products > Bestact Magnetic Proximity Switches > High-Precision Vane Type (PSMO-15G) > Type PSMO-15G2  

Type PSMO-15G2


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  



Hydraulic Low-Speed Elevator Stop Level Adjustment is a Thing of the Past: with This High-Precision Product You can Enjoy Adjustment-Free Operation.

Typical Applications

Stop level detectors and door-open com mand switches for passenger and freight elevators, stop level detector switches for vertical parking garages, passage point detector switches for transporters, passage detector switches for general industrial machinery.

Super-high precision products with even narrower operational range are also available.





 Specifications   Operating Characteristics   DEGREES OF PROTECTION (IEC Standard 529)   

Contact Arrangement

1NC

Enclosure1

Dust-proof type IP50

Operating Temperature

-10 to +50°C

Storage Temperature

-25 to +70°C

Rated Continuous Current

3 A

Operational Power Ratings

115VDC 0.3A
240VAC 0.5A

Maximum Making Current

240VAC 15A (PF: 0.7)

Withstand Voltage Across Contacts

500VAC for 1 minute

Withstand Voltage to Ground

1500VAC for 1 minute

Mechanical Life

Over 100 million operations

Electrical Life2

24VDC 40mA (relay load) 15 million operations

Cable

0.75mm2 2 conductors 1 m long

Incorporated Bestact Type (Item Type)

R25, Medium-Capacity (For heavy duty)
1 Refer to DEGREES OF PROTECTION (IEC Standard 529)
2 Electrical life is measured with black cable connected to positive terminal.


 MORE IMAGES 

·  Operating Characteristics

·  Hysteresis Characteristics

·  Dimensions in mm


Home | Your Privacy Rights | Terms of Use ©2019 Yaskawa America, Inc. All Rights Reserved

 1-800-YASKAWA (927-5292) or 1-847-887-7457