Search Catalog
      GO   
 Bestact Products    Column Type (PSMS-RV)
Bestact Products > Bestact Magnetic Proximity Switches > Column Type (PSMS-RV) > Type PSMS-RV3G1TH  

Type PSMS-RV3G1TH


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  




  • Directly controlled on 100 VDC or greater without power supply unit or amplifying relay
  • No erroneous operations or circuit failure due to noise and surge
  • Contactless detection assures maintenance free and long life
Typical Applications

Stop level detectors and door-open command switches for passenger and freight elevators, stop level detector switches for vertical parking garages, passage point detector switches for transporters, passage detector switches for general industrial machinery.






 Specifications   DEGREES OF PROTECTION (IEC Standard 529)   

Magnet Unit

PSMS-MV10TH (M6 SCREW)
PSMS-MV10THA (M8 SCREW)

Rated Sensitive Distance (mm)

10

Contact Arrangement

1NO

Rated Continuous Current

3 A

Rated Operational Current -- AC

240V 0.5A (inductive load)

Rated Operational Current -- DC

115V 0.3A (inductive load)

Electrical Life (Rated Operation) -- AC

300000

Electrical Life (Rated Operation) -- DC

200000

Min. Operational Power Ratings

DC 24V 1mA

Vibration Resistance

49.0m/s2 [5G] (16.7 to 1000Hz)

Shock Resistance -- Erroneous Operation

98.0m/s2 [10G]

Shock Resistance -- Breakdown

980.0m/s2 [100G]

Withstand Voltage Across Contacts

500VAC for 1 minute

Withstand Voltage to Ground

1500VAC for 1 minute

Insulation Resistance

100MΩ or greater (with 500V megger)

Operating Temperature

-25 to +130°C

Storage Temperature

-30 to +130°C

Enclosure1

IP67

Unit Case Material

Alminum

Cable

0.75mm 2 conductors 1 m long

Incorporated Bestact Type (Item Type)

R25, Medium-Capacity (For heavy duty)
1 Refer to DEGREES OF PROTECTION (IEC Standard 529)


 MORE IMAGES 

·  Operation Characteristics

·  Dimensions in mm of magnetic units


Home | Your Privacy Rights | Terms of Use ©2018 Yaskawa America, Inc. All Rights Reserved

This website uses cookies and other tracking technologies (also known as pixels or beacons) to aid your experience (such as viewing videos), as well as “performance cookies” to analyze your use of this website and to assist with marketing efforts. If you click the "Accept All Cookies" button or continue navigating the website, you agree to having those first and third-party cookies set on your device. If you do not wish to accept cookies from this website, you can choose to not allow cookies from this website by updating your browser preferences. For more information on how we use Cookies, please read our privacy policy.Accept All Cookies